Publish your products
Underscore® 60" x 32" drop-in Heated BubbleMassage™ air bath
Kohler

Underscore® 60" x 32" drop-in Heated BubbleMassage™ air bath

With clean, smooth lines, the Underscore Heated Bubblemassage™ air bath is a welcome retreat to soak away the day’s tension and center your mind. Lay back and melt in the deep bath as strategically-placed airjets release thousands of bubbles to massage your body at the level of intensity you prefer, to create a soothing, spa-like environment. Realize your vision. It’s all at the touch of your finger…

Features

  • 122 airjets release thousands of heated bubbles that surround, support, and massage the body
  • Variable-speed blower lets you adjust massage intensity to 18 levels
  • Built-in heater
  • Automatic and manual purge cycles remove residual water from air channels after use
  • 60-minute automatic shutoff timer
  • Slotted overflow allows for deep soaking
  • Integral lumbar support
  • Keypad control
  • Textured bottom surface

Technology

  • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

Material

  • Acrylic

Installation

  • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately)
  • Drop-in or undermount
  • Reversible drain
  • 120 V electrical requirement allows for easy installation with standard outlet
  • Requires two dedicated circuits

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1168-GH
  • Product familyBathtubs
  • Product groupUnderscore®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)20.98
  • Width (inches)32.01
  • Depth (inches)60
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit