Publish your products
K-12634-R Morningside™ 20" x 27" wall-mount/concealed arm carrier wheelchair bathroom sink with 11-1/2" centers faucet holes and right-hand soap dispenser hole
K-12634-R Morningside™ 20" x 27" wall-mount/concealed arm carrier wheelchair bathroom sink with 11-1/2" centers faucet holes and right-hand soap dispenser hole
    Kohler

    K-12634-R Morningside™ 20" x 27" wall-mount/concealed arm carrier wheelchair bathroom sink with 11-1/2" centers faucet holes and right-hand soap dispenser hole

    Made from premium materials that withstand high-volume usage, the Morningside wheelchair lavatory is an ideal choice for commercial applications. This wall-mount model includes drillings for faucets with 11-1/2" centers and a right-hand soap dispenser.

    FEATURES

    • Made from premium materials that withstand high-volume usage
    • Constructed of vitreous china
    • 20"L x 27"W
    • Wall-mount installation
    • 11-1/2" center drilling
    • Includes soap dispenser drilling on right
    • Drilled for concealed arm carrier
    • ADA-compliant when installed with K-13885 offset drain

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-12634-R
    • Product familySinks
    • Product groupMorningside™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)7.12
    • Width (inches)27
    • Depth (inches)20
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit