Publish your products
K-13433 Coralais® Robe hook
Kohler

K-13433 Coralais® Robe hook

Extend the sleek, versatile design of Coralais throughout your bathroom. This contemporary robe hook offers a convenient and stylish place for hanging clothes, towels, or robes.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Coralais faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13433
  • Product familyRobe Hooks
  • Product groupCoralais®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.25
  • Width (inches)2.25
  • Depth (inches)2.38
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit