Publish your products
K-13505 Kelston® Robe hook
Kohler

K-13505 Kelston® Robe hook

Kelston accessories feature a unique blend of traditional and modern design elements that add fresh sophistication and warm elegance to the bathroom. This stylish hook complements faucets and other fixtures in the Kelston Collection.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Kelston Collection.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13505
  • Product familyAccessories
  • Product groupKelston®.
  • TypeObject (single object)
  • Date of publishing2011-06-22
  • Edition number1
  • Height (inches)4.94
  • Width (inches)5.31
  • Depth (inches)2.44
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit