Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/a3849db4-6a51-4b40-8f1a-651d1ca1d8ed
Home
Categories
Sanitary
Toilet Accessories
K-14380 Purist® Wall-mount soap/lotion dispenser
Available in United States
Kohler
Follow
K-14380 Purist® Wall-mount soap/lotion dispenser
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-k-14380
Product family
Soap Holders, Dispensers
Product group
Purist®
Type
Object (single object)
Date of publishing
2014-10-03
Edition number
1
Links
Links
Product url
http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=14380
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download