Publish your products
Purist® Widespread bathroom sink faucet with Cross handles, 1.2 gpm
Kohler

Purist® Widespread bathroom sink faucet with Cross handles, 1.2 gpm

Combining architectural forms with sensual design lines, Purist faucets and accessories bring a touch of modern elegance to your bathroom. This sink faucet exemplifies the Purist collection's understated style, with its high gooseneck spout and high cross handles. Easy-to-install and leak-free UltraGlide(TM) valves provide reliable performance and durability. And the spout features laminar flow, which helps conserve water while preventing splashing.

Features

  • Metal construction
  • Reversible quarter-turn washerless ceramic disc valves
  • Lower flow aerator options are available
  • Pop-up drain with lift rod and tailpiece
  • Cross handles
  • 5-1/2" (140 mm) spout reach
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)

Material

  • Brass valve bodies
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • For 8" - 16" (203 - 406 mm) centers

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14408-3
  • Product familyFaucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2023-05-18
  • Edition number1
  • Height (inches)2.75
  • Width (inches)12
  • Depth (inches)12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit