Publish your products
K-14443 Purist® Robe hook
K-14443 Purist® Robe hook
K-14443 Purist® Robe hook
    Kohler

    K-14443 Purist® Robe hook

    Purist accessories combine architectural forms with sensual design lines for a modern, minimalist look. With a round profile, this robe hook offers a simple silhouette and convenient place to hang your robe, towel, or clothing in the bathroom.

    FEATURES

    • Solid-brass construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Purist Collection.

    Installation

    • Tools for installation included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-14443
    • Product familyRobe Hooks
    • Product groupPurist®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)1.88
    • Width (inches)1.88
    • Depth (inches)1.75
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit