Publish your products
K-16256 Margaux® Double robe hook
K-16256 Margaux® Double robe hook
K-16256 Margaux® Double robe hook
    Kohler

    K-16256 Margaux® Double robe hook

    Margaux combines traditional, elegant lines with contemporary touches. This robe hook makes a sleek finishing accent for your bathroom while reflecting the classic style of Margaux faucets and accessories.

    • FEATURES
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Margaux Collection.
    • Installation
    • Installation hardware and template included.

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 5-1/8", H 3", W 3-1/2"

    Technical specification
    • Unique ref.kohler-K-16256
    • Product familyRobe Hooks
    • Product groupMargaux®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit