Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/77d4725d-6714-4fb3-8282-d1d2ac8199be
Home
Categories
Sanitary
Bath & Spas
K-1848 Underscore® Rectangle 60" x 36" drop-in bath
Available in United States
Kohler
Follow
K-1848 Underscore® Rectangle 60" x 36" drop-in bath
Underscore® 60" x 36" drop-in bath
60"L x 36"W x 21"H
Drop-in or undermount installation
Clean simple design lines to coordinate with a variety of products
Slotted overflow for a deep soaking experience
Center drain
KOHLER Acrylic
Download
Technical specification
Technical specification
Unique ref.
kohler-k-1848
Product family
Bath/Shower Units
Product group
Underscore®
Type
Object (single object)
Date of publishing
2012-09-23
Edition number
1
Links
Links
Product url
http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=1848
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download