Publish your products
K-1946-RA Archer® 60" x 30" alcove bath with integral apron, integral flange and right-hand drain
Kohler

K-1946-RA Archer® 60" x 30" alcove bath with integral apron, integral flange and right-hand drain

Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath offers a low step-over height while allowing for deep, comfortable soaking. KOHLER ExoCrylic™ is the next generation of bathroom acrylics, featuring a lighter weight for easier installation and 90% fewer VOCs produced during manufacturing.

FEATURES

  • Comfort Depth® design offers a convenient 19-inch step-over height while retaining the same depth as a standard 21-inch bath.
  • Molded lumbar support offers extra comfort while bathing.
  • Slotted overflow allows for deep soaking.
  • Integral apron.
  • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
  • Textured bottom surface
  • Right-hand drain.
  • Coordinates with other products in the Archer collection.

Material

  • Acrylic

Installation

  • Three-wall alcove.

Additional Hydrotherapy Options

  • Soaking Bath - K-1946-RA
  • Soaking Bath + Bask heated surface - K-1946-RAW
  • BubbleMassage air bath - K-1947-GRA
  • BubbleMassage air bath + Bask heated surface - K-1947-GRAW
  • VibrAcoustic - K-1947-VBRA
  • VibrAcoustic + Bask heated surface - K-1947-VBRAW
  • Whirlpool - K-1947-RA
  • Whirlpool + heater - K-1947-HRA
  • Whirlpool + Bask heated surface - K-1947-RAW
  • Whirlpool + BubbleMassage air bath - K-1947-XHGRA
  • Soaking Bath - K-1946-RA
  • Soaking Bath + Bask heated surface - K-1946-RAW
  • BubbleMassage air bath - K-1947-GRA
  • BubbleMassage air bath + Bask heated surface - K-1947-GRAW
  • VibrAcoustic - K-1947-VBRA

Get in contact with Kohler

Specification
  • Product Dimensions

    L 60", H 19", W 30"

Technical specification
  • Unique ref.kohler-K-1946-RA
  • Product familyBathing
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit