Publish your products
K-1948-RAW Archer® 66" x 32" alcove bath with Bask® heated surface, integral apron, integral flange, and right-hand drain
K-1948-RAW Archer® 66" x 32" alcove bath with Bask® heated surface, integral apron, integral flange, and right-hand drain
    Kohler

    K-1948-RAW Archer® 66" x 32" alcove bath with Bask® heated surface, integral apron, integral flange, and right-hand drain

    Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath's heated surface warms the back and neck with adjustable temperature settings to create a soothing, spa-like environment. A low step-over height offers easy access while allowing deep, comfortable soaking. A lumbar arch gently supports the natural curves of your body.

    FEATURES

    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back and neck.
    • Three heat settings allow you to customize the surface temperature.
    • Comfort Depth® design offers a convenient 19-inch step-over height while retaining the same depth as a standard 21-inch bath.
    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.
    • Integral apron.
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
    • Textured bottom surface.
    • Right-hand drain.
    • Coordinates with other products in the Archer collection.

    Material

    • Acrylic

    Installation

    • Three-wall alcove.

    Additional Hydrotherapy Options

    • Soaking Bath - K-1948-RA
    • Soaking Bath + Bask heated surface - K-1948-RAW
    • BubbleMassage air bath - K-1949-GRA
    • BubbleMassage air bath + Bask heated surface - K-1949-GRAW
    • VibrAcoustic - K-1949-VBRA
    • VibrAcoustic + Bask heated surface - K-1949-VBRAW
    • Whirlpool - K-1949-RA
    • Whirlpool + heater - K-1949-HRA
    • Whirlpool + Bask heated surface - K-1949-RAW
    • Whirlpool + BubbleMassage air bath - K-1949-XHGRA

    Get in contact with Kohler

    Specification
    • Product Dimensions

      L 66", H 19", W 32"

    Technical specification
    • Unique ref.kohler-K-1948-RAW
    • Product familyBathing
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit