Publish your products
Brazn™ 23" rectangular semi-recessed vessel bathroom sink
Brazn™ 23" rectangular semi-recessed vessel bathroom sink
    Kohler

    Brazn™ 23" rectangular semi-recessed vessel bathroom sink

    Brazn brings a new angle to minimalism. Unadorned yet refined, the Brazn bathroom sink proclaims every shape is a statement in simplicity and a departure from tradition. Purposeful in every detail and bold in any space.

    Features

    • 8" (203 mm) widespread faucet holes
    • Brass drain and color-matched brass drain cover
    • With overflow
    • Rectangular basin

    Material

    • Vitreous china

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-21059-8
    • Product familySinks
    • Product groupBrazn™
    • TypeObject (single object)
    • Date of publishing2023-01-17
    • Edition number1
    • Height (inches)7.19
    • Width (inches)23
    • Depth (inches)19
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit