Publish your products
Tempered® Robe hook
Tempered® Robe hook
Tempered® Robe hook
    Kohler

    Tempered® Robe hook

    The design of the Tempered collection balances strong, squared edges and steep angles with flowing minimalist lines. The result is a versatile style that is at home in any bath decor. Coordinate this robe hook with Tempered faucets and accessories to complete the look of your bathroom.

    Features

    • Coordinates with other products in the Tempered collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-21956
    • Product familyAccessories
    • Product groupTempered™
    • TypeObject (single object)
    • Date of publishing2023-05-18
    • Edition number1
    • Height (inches)2.24
    • Width (inches)2.05
    • Depth (inches)2.99
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit