Publish your products
K-22172 Purist® Stillness® wall-mount supply elbow with check valve
Kohler

K-22172 Purist® Stillness® wall-mount supply elbow with check valve

Inspired by clean lines and minimalist design, the Purist and Stillness collections bring a contemporary touch to your bathroom. This Purist/Stillness wall supply elbow allows your handshower hose to be connected nearly flush to the wall, and includes an integrated check valve to prevent backflow. It features brass construction that will remain sturdy for years to come.


FEATURES

  • For use with a handshower and hose (sold separately).
  • Includes check valve for backflow prevention.
  • Coordinates with Purist and Stillness faucets and accessories.

Material

  • Brass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22172
  • Product familyFittings
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)2.5
  • Width (inches)2.5
  • Depth (inches)1.94
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit