Publish your products
K-22180-G Forté® Essentials performance showering package, 1.75 gpm
Kohler

K-22180-G Forté® Essentials performance showering package, 1.75 gpm

Take the guesswork out of designing a custom shower with this Forté® Essentials performance showering package. An easy way to upgrade your master or secondary bath, the package includes a multifunction showerhead and handshower, handshower hose, slidebar kit, shower arm with diverter, and Rite-Temp® valve trim featuring a lever handle. Complete this package with a Rite-Temp® pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Performance showering packages offer increased functionality and simplify the ordering process.
  • Includes handshower, showerhead, 60" handshower hose, shower arm with diverter, 30" slidebar kit and Forté® Rite-Temp® valve trim.
  • Single lever handle provides on/off activation and temperature setting with a single operation.
  • Multifunction showerhead with advanced spray engine provides three experiences: full coverage, pulsating massage and silk spray.
  • Multifunction handshower with advanced spray engine provides three experiences: full coverage, pulsating massage and silk spray.
  • Thumb tab allows for a smooth transition between sprays.
  • Shower arm with diverter makes it easy to switch the water flow between showerhead and handshower.
  • MasterClean™ sprayface resists hard water buildup and is easy to clean.
  • 1.75 gpm (gallons per minute) flow rate.
  • Coordinates with Forté® faucets and accessories.

Materia

  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Requires Rite-Temp® pressure-balancing valve (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22180-G
  • Product familyShowers
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)28
  • Width (inches)12
  • Depth (inches)11
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit