Publish your products
Parallel® Tall single-handle bathroom sink faucet, 1.2 gpm
Kohler

Parallel® Tall single-handle bathroom sink faucet, 1.2 gpm

The Parallel collection is the epitome of understated chic — by combining circular shapes within the square design, the balanced versatility of this collection allows it to blend in or stand out depending on your surrounding décor.

Features

  • A single handle controls both on/off activation and temperature setting
  • 8" (203 mm) spout height
  • 5-3/8" (137 mm) spout reach
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Includes pop-up drain with lift rod and 1-1/4" (32 mm) tailpiece
  • Ideal for vessel sink applications
  • Coordinates with other products in the Parallel collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Single hole
  • Preattached flexible supply lines simplify installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23475-4
  • Product familyFaucets
  • Product groupParallel®
  • TypeObject (single object)
  • Date of publishing2024-01-03
  • Edition number1
  • Height (inches)10.24
  • Width (inches)1.89
  • Depth (inches)5.36
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit