Publish your products
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories
    Kohler

    K-23650 Prolific® 23" x 17-3/4" x 10-7/8" Undermount single-bowl workstation kitchen sink with accessories

    Create a highly functional kitchen or entertainment workstation with the Prolific sink and its included accessories. This innovative stainless steel sink features three graduated ledges in the bowl, so you can place the bamboo cutting board, two grated racks, colander, and washbin exactly where you want them for maximum efficiency as you work. The sink comes with all five accessories included. Other features include a unique cone-shaped drain for easier cleanup and SilentShield® sound absorption for less noise.

    FEATURES

    • Single bowl.
    • 10" (254 mm) depth provides generous workspace.
    • Three graduated ledges in basin allow you to place accessories at your preferred height.
    • Accessories stack and slide on ledges for a custom arrangement.
    • Beveled cone-shape basin slopes into drain, easily disposing debris.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Works with all standard countertop thicknesses. Pairs best with 3cm countertop thickness if a flush surface between counter and cutting board is desired.
    • Secondary sink or primary sink application.
    • Beveled cone-shape basin slopes into drain, easily disposing debris.
    • Includes two durable dishwasher-safe grated racks that provide a convenient shelf for drying, rinsing, and defrosting.
    • Includes bamboo cutting board, two multipurpose grated racks, colander, and washbin.
    • Includes installation hardware.
    • Strainer sold separately.
    • Also available: Medium size cutting board 10"x16" - covers half the sink

    Material

    • Premium 18-gauge stainless steel.

    Installation

    • No faucet holes.
    • Undermount.
    • Minimum base cabinet width: 24"-27" (24" may require cabinet modifications).

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23650
    • Product familySinks
    • Product groupProlific®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)10.87
    • Width (inches)17.75
    • Depth (inches)12
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit