Publish your products
Kelston® 23-3/4" rectangular pedestal bathroom sink
Kelston® 23-3/4" rectangular pedestal bathroom sink
Kelston® 23-3/4" rectangular pedestal bathroom sink
    Kohler

    Kelston® 23-3/4" rectangular pedestal bathroom sink

    4.5 out of 5 stars4.5(8 reviews)

    This Kelston pedestal sink combines classic architectural elements with bold contemporary lines to create a design that works well in a wide range of bathroom decors. Generous deck space on the sides of the basin gives you plenty of room for toiletries.

    Features

    • Rectangular basin
    • 8" (203 mm) widespread faucet holes
    • Overflow drain
    • Combination consists of the K-24051-8 basin and the K-24052 pedestal
    • Coordinates with other products in the Kelston collection

    Material

    • Vitreous china

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-24050-8
    • Product familyBathroom Sinks
    • Product groupKelston®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)35
    • Width (inches)20
    • Depth (inches)23.99
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit