Publish your products
K-25193 Angle Touchless foaming soap dispenser, DC-powered
Kohler

K-25193 Angle Touchless foaming soap dispenser, DC-powered

This Angle 54-ounce high-capacity touchless foaming soap dispenser is ready to tackle high-traffic applications. With solid-brass construction, this battery-operated dispenser is equipped with above-the-counter lights to let you know when soap or battery life is low, and a vandal-resistant sensor to prevent soap waste.

FEATURES

  • Soap dispensing volume can be adjusted to 0.8 mL, 1.2 mL, 1.6 mL, or 2.0 mL.
  • 54 oz. (1600 ml) high capacity soap reservoir.
  • Optional 27 oz. (800 ml) low-capacity soap reservoir (sold separately).
  • Sensor range adjustable from 1" to 4" (25.4 to 101.6 mm). Default set at approximately 2-3/4" (69.5 mm).
  • Maintenance/cleaning mode is activated for 30 seconds when sensor is blocked for 10 seconds.
  • Vandal-resistant sensor delays dispensing for twenty seconds if activated 4 times in under 5 seconds.
  • Low soap and low battery above-the-counter indicators.
  • Easy below-the-counter refill.
  • Battery-operated (4 "D" batteries supplied).
  • Requires low (1-20 cps or gr/m-s) viscosity foam soap with no suspended particles. Please see Installation Guide or Maintenance and Use Guide for specific soap recommendations.
  • Kohler Soap (sold separately) recommended for optimized performance and longevity.

Material

  • Cast brass construction for durability and reliability.

Installation

  • Optional deep rough-in mounting hardware kit for counters greater than 2" (50.8 mm) thick and less than 4-1/2" (114.3 mm) thick sold separately.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25193
  • Product familyAccessories
  • Product groupAngle
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
  • Height (inches)1.87
  • Width (inches)3.18
  • Depth (inches)5.62
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit