Publish your products
Purist® 7" cabinet pull
Kohler

Purist® 7" cabinet pull

Purist accessories combine architectural forms with sensual design lines for a modern, minimalist look. Featuring a straight bar style and modern appearance, this cabinet pull brings understated style to your bath or powder room, blending in beautifully with the Purist® Collection.

Features

  • Coordinates with Purist faucets, accessories, and showering components to complete your bathroom

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25499
  • Product familyAccessories
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
  • Height (inches)0.51
  • Width (inches)1.26
  • Depth (inches)9.02
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • ETIM CodeEC011039
  • ETIM NameAccessories, toilet support/handle
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit