Publish your products
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
K-26286 Statement™ Single-function iconic 2.5 gpm handshower
    Kohler

    K-26286 Statement™ Single-function iconic 2.5 gpm handshower

    Power your shower with the flexibility of the Statement iconic 2.5 gpm handshower, featuring the unique Infinity spray that provides three spray experiences in one. The hourglass-shaped spray starts with a powerful rinse in the upper zone, converging into a massaging middle stream, then diverging into broad, everyday warmth and coverage in the lower zone. The compact barrel-shaped handshower features a sleek, minimalist design and durable finishes that coordinates with many KOHLER faucets and accessories.

    Features

    • Single-function handshower delivers a full, consistent spray, regardless of water pressure.
    • Infinity provides three spray experiences in one: strong-rinsing (top), massaging (middle), and broad coverage (lower).
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Optimized sprayface for maximum performance.
    • 2.5 gpm (9.5 lpm) maximum flow rate at 45 psi (3.1 bar).

    Material

    • Premium material construction for durability and reliability.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • 1/2 -14 NPT connection.
    • Requires shower hose (sold separately).
    • Bracket or slidebar required for wall-mount installation.
    • Deck-mount holder required for deck-mount installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26286
    • Product familyShowers
    • Product groupStatement™
    • TypeObject (single object)
    • Date of publishing2022-02-02
    • Edition number1
    • Height (inches)7.58
    • Width (inches)2.53
    • Depth (inches)3.58
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit