Publish your products
Statement™ Ceiling-mount single-function dual rainhead arm
Kohler

Statement™ Ceiling-mount single-function dual rainhead arm

Create a unique, memorable, spa-like showering experience for two with this arched ceiling-mount dual rainhead arm. Influenced by iconic modern home design, the 14½" x 22" dual rainhead arm provides a one-of-a-kind multiple shower experience, if desired, when paired with two rainheads or a rainhead/wand handshower and hose combination (each sold separately). With durable brass construction and minimalist design, this shower accessory is versatile enough for any custom or traditional showering environment.

Features

  • 14-1/2" x 22" (370.5 x 563 mm) arched dual shower arm
  • Compatible with two single-function rainheads or a single-function rainhead and a wand handshower with hose (components sold separately)
  • Arms can operate individually or together at the same time

Material

  • Brass construction ensures durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Requires valve and diverter or multiport valve (sold separately)
  • 1/2 -14 NPT connection
  • Ceiling-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26305
  • Product familyShowers
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2023-01-19
  • Edition number1
  • Height (inches)14.59
  • Width (inches)22.16
  • Depth (inches)2.15
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit