Publish your products
Anthem™ Two-way exposed thermostatic valve and control panel with integrated handshower holder
Kohler

Anthem™ Two-way exposed thermostatic valve and control panel with integrated handshower holder

Create an elegant, spa-like multi-outlet showering experience with the exposed thermostatic valve and control panel. Influenced by iconic design, the two-way system features an exposed thermostatic valve/control panel and handshower holder. The integrated thermostatic valve/control panel provides a built-in shelf storage and features intuitive push-button and dial controls. This valve kit was designed for use with a single-function rainhead, handshower, and hose (sold separately).

Features

  • Modern, simplistic exposed thermostatic valve serves as a hub for shower controls
  • Mechanically controlled thermostatic mixing valve maintains outlet temperature throughout shower experience
  • Control panel includes adjustable temperature dial with integrated adjustable high-temperature limit feature and shower outlet on/off buttons
  • When pressed once, shower outlet turns on and button pops out, becoming a knob for water flow adjustment
  • When pressed back in, water turns off and outlet button aligns with control plate surface; flow setting remains intact
  • 1/2" Universal NPT and direct sweat inlets and outlets
  • Requires a single-function rainhead, handshower, and hose (sold separately)

Technology

  • Thermostatic technology automatically maintains outlet temperature within +/- 3.6°F (+/- 2°C) during water pressure fluctuations

Material

  • Premium material construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Valve is fully serviceable from control panel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26335-9
  • Product familyShowering Thermostatic Valves Trim
  • Product groupAnthem™
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
  • Height (inches)3.03
  • Width (inches)14.11
  • Depth (inches)6
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • ETIM CodeEG015530
  • ETIM NamePipes
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit