Publish your products
K-28209 Anthem™ Two-port digital thermostatic valve
Kohler

K-28209 Anthem™ Two-port digital thermostatic valve

Digital thermostatic technology provides accurate, precise and consistent temperature and flow control in your showering system. This precision-engineered, best-in-class digital thermostatic valve is designed for use with the Anthem digital control. Its easy plug-and-play design makes installation simple. With two independently controllable outlet ports, this valve is ideally suited for applications where only one or two shower outlets are required. Optional built-in eco mode lets you use just one outlet at a time to conserve water.

Features

  • Digitally controlled thermostatic mixing valve.
  • Antiscald protection.
  • Built-in temperature and flow control.
  • Conserve water by enabling built-in eco mode, which limits use to only one outlet at a time.
  • Up to 12 gpm (45.4 lpm) flow rate at 45 psi (3.1 bar) with maximum flow of 9.5 gpm (36 lpm) from one outlet.
  • Two independently controllable ½" outlets with brass tube connections.
  • 1/2" inlets with brass tube connections.

Material

  • Reinforced engineering-grade thermoplastic body.

Installation

  • Mounts within standard 2" x 4" (38 x 102 mm) walls.
  • Install valve approximately 32' (9754 mm) away from the digital control (cable supplied with control).
  • Prewired with two-prong plug for connection to 120v GFCI receptacle.
  • Requires Anthem digital control (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28209
  • Product familyValves
  • Product groupAnthem™
  • TypeObject (single object)
  • Date of publishing2022-04-25
  • Edition number1
  • Height (inches)2.98
  • Width (inches)11.45
  • Depth (inches)10.69
Related
  • Material mainThermoplastic Polyolefin
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit