Publish your products
Billet™ Single-handle bar sink faucet with two-function extended-reach spout and side sprayer
Kohler

Billet™ Single-handle bar sink faucet with two-function extended-reach spout and side sprayer

The KOHLER® Billet™ kitchen and bar sink faucet collection is a marvel to behold. Paying homage to a casting heritage and legacy within Kohler, this collection reflects the raw beauty of industrialization. The Billet single-handle extended-reach deck-mount bar sink faucet melds this very style with a unique two-function aerator to supply two spray functions with a simple twist of the end of the spout, and it also includes a convenient coordinating side sprayer. Uniquely designed and manufactured to stand out, we bring you the Billet kitchen and bar sink faucet collection.

  • High-arch swing spout with 360° rotation offers superior clearance and unrivaled reach for filling pitchers and standard cleanup
  • Innovative two-function aerator allows users to switch from aerated stream to SoftRinse™ spray with a simple 30° twist of the end of the spout
  • SoftRinse™ is a light spray ideal for washing hands, rinsing delicate dishware, and prepping fruits and vegetables.
  • Matching side sprayer provides flexibility and convenience for cleaning and food prep
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Single cross handle makes adjusting water temperature easy with one hand
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Coordinates with other products in the Billet™ collection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28675-3
  • Product familyKitchen Sink Faucets
  • Product groupBillet™
  • TypeObject (single object)
  • Date of publishing2025-08-28
  • Edition number1
  • Height (inches)15.96
  • Width (inches)8
  • Depth (inches)8.34
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit