Publish your products
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm
    Kohler

    SpaViva™ Two-function handshower with all-in-one cleansing device, 2.5 gpm

    The SpaViva handshower and all-in-one cleansing device is the ideal power pair to revolutionize your in-shower self-care routine. The handshower features the pore-penetrating power of MicroBubble spray while also offering full-coverage Katalyst spray that retains more heat with each drop. The all-in-one cleansing device magnetically docks into the center of the handshower and features a range of versatile attachments, including a facial brush, body brush, body scrubber, and body massager. At full charge it runs for 90 minutes and rotates at a selection of three speeds. Extend the handle with the push of a button to effectively cleanse hard-to-reach areas and rejuvenate your skin from head to toe.

    Features

    • Multifunction handshower with advanced spray engine provides two spray experiences: full coverage with Katalyst® and MicroBubble
    • Full coverage with Katalyst® air-induction technology delivers a drenching spray experience, ideal for rinsing shampoo from hair
    • MicroBubble spray infuses tiny bubbles into water to help clean pores and leave skin feeling refreshed
    • Easily transition between sprays with control buttons on sprayface
    • Handle extends 2-5/8" (67 mm) with push of a button to wash hard-to-reach areas
    • 2.5 gpm (9.5 lpm) maximum flow rate
    • All-in-one cleansing device features four interchangeable attachments: facial brush, body brush, body scrubber, and body massager
    • Facial brush with small, gentle silicone bristles helps to deep-clean pores
    • Body brush with full, densely placed silicone bristles tackles larger areas of the body
    • Body scrubber with natural stone surface delicately exfoliates to remove dead skin from feet
    • Body massager with five pressure-point nodes targets tired muscles
    • Three speed settings give you the option to customize your experience with each attachment
    • Rechargeable device provides 1-1/2 hours of usage between charges
    • Combination consists of K-28681-G SpaViva™ handshower and K-28683 SpaViva™ cleansing device
    • Magnetic docking allows cleansing device to be easily detached from handshower for use on its own
    • Includes charging station

    Technology

    • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

    Material

    • Premium material construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Requires shower hose (sold separately)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28682-Y
    • Product familyHandshowers
    • Product groupSpaViva™
    • TypeObject (single object)
    • Date of publishing2024-03-15
    • Edition number1
    • Height (inches)10.62
    • Width (inches)5.12
    • Depth (inches)2.76
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit