Publish your products
Reckon™ 3/4 hp garbage disposal
Reckon™ 3/4 hp garbage disposal
    Kohler

    Reckon™ 3/4 hp garbage disposal

    Keep your kitchen sink cleaner and decrease the amount of food waste in landfills with the KOHLER Reckon 3/4 hp garbage disposal. With a heavy-duty induction motor, this compact, continuous-feed disposal is easy-to-use, durable, and reliable for your daily routine. Featuring a sound-reducing, removable sink baffle, 26 oz grind chamber, and polished stainless steel flange and stopper, the Reckon 3/4 hp garbage disposal was designed to make an impact in your home—and the environment.

    Features

    • 3/4 hp heavy-duty induction motor powerfully grinds tough food waste
    • 26 oz grind chamber
    • Single-stage grind
    • Continuous feed lets you add scraps as you go
    • Removable sink baffle dampens motor sound
    • Compact design saves valuable cabinet space
    • Box includes: Disposal, stainless steel stopper, removable baffle, discharge tube kit, self-service wrench, mounting hardware

    Material

    • Durable stainless steel construction

    Installation

    • Requires power cord kit or hard-wired power connection
    • Under-sink

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29361
    • Product familyKitchen Sinks
    • Product groupReckon™
    • TypeObject (single object)
    • Date of publishing2023-01-17
    • Edition number1
    • Height (inches)12.72
    • Width (inches)7.99
    • Depth (inches)7.44
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit