Publish your products
Stillness™ Experience 46" x 46" freestanding bath
Kohler

Stillness™ Experience 46" x 46" freestanding bath

Let your immersive bathing journey begin with the Stillness Experience freestanding bath. With a striking aesthetic reminiscent of Japanese soaking tubs and the goal to bathe and purify both body and soul, the deep bathing well allows you to lose yourself in calm, blissful relaxation. An Experience tower immerses the senses and quiets the mind through aromatherapy, fog, and lighting, while the integrated PerfectFill™ drain system automatically adjusts the water level to prevent overflow. At Kohler, we make it our business to help you create the bathroom space of your dreams.

Features

  • Freestanding design creates a striking focal point in your bathing area
  • 23-5/8" (600 mm) depth offers a deep soaking experience
  • Integral lumbar support
  • PerfectFill™ technology conveniently fills the bathtub from the bottom; no bath faucet or filler necessary
  • Integrated drain and overflow
  • Experience tower creates a sensory experience with programmable light, fog, and aroma settings
  • Three stainless steel aroma wells allow essential oils to be infused into the fog for a customized aromatherapy experience
  • AutoFill feature closes drain and fills bath to desired level and temperature; no monitoring necessary
  • Remote control
  • Freestanding bath stool handcrafted from Japanese Hinoki wood assures easy access to your bath (sold separately)

Material

  • Acrylic

Installation

  • Freestanding

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-31405-PFET
  • Product familyBathtubs
  • Product groupStillness™
  • TypeObject (single object)
  • Date of publishing2024-01-10
  • Edition number1
  • Height (inches)31.69
  • Width (inches)45.98
  • Depth (inches)45.98
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit