Publish your products
K-3184 Undertone® Undermount bar sink
K-3184 Undertone® Undermount bar sink
    Kohler

    K-3184 Undertone® Undermount bar sink

    4.9 out of 5 stars4.9(7 reviews)

    Bring understated style and professional polish to your kitchen with this contemporary Undertone sink. Constructed from durable stainless steel, the squared rectangular basin offers sleek functionality. A mirror-finish edge adds an elegant accent. An engineered sound-absorption system significantly reduces dishwashing and disposal noise.

    FEATURES

    • 21-inch minimum base cabinet width.
    • Single bowl.
    • 7-5/8-inch depth.
    • No faucet holes.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes installation hardware.

    Material

    • Premium 18-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3184
    • Product familySinks
    • Product groupUndertone®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)8
    • Width (inches)15.75
    • Depth (inches)18.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit