Publish your products
K-32816-SH10 Seer™ 48" vanity legs
Kohler

K-32816-SH10 Seer™ 48" vanity legs

At Kohler, we design our products to give you the right mix of functionality and style to bring comfort to your daily routines. Elevate your 48" Seer cabinet with stunning stained-wood legs, adding modern contrast to your vanity. This hand-stained leg base lets you customize your bathroom design and coordinate with other wood accents.

Features 
  • Stained-wood legs offer the polished look of furniture in the bathroom.
  • For use with Seer 48" K-33554 vanity set.
Material
  • Solid wood and moisture-resistant MDF.
  • The nature of wood grain can cause variations in stain depth. Our expert craftspeople hand-apply the stain to blend these variations.
Installation
  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-32816-SH10
  • Product familyAccessories
  • Product groupSeer™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)8.54
  • Width (inches)48
  • Depth (inches)17.28
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_20_85_47
  • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit