Publish your products
K-3331 Undertone® Undermount bar sink
K-3331 Undertone® Undermount bar sink
    Kohler

    K-3331 Undertone® Undermount bar sink

    Bring understated style and professional polish to your kitchen with this contemporary Undertone sink. Constructed from durable stainless steel, the squared basin features engineered sound-absorption technology that significantly reduces disposal and dishwashing noise. A mirror-finish edge adds an elegant accent.


    Features

    • 21-inch minimum base cabinet width.
    • Single bowl.
    • 7-1/2-inch depth.
    • No faucet holes.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Rear drain increases workspace in the sink and storage space underneath.
    • Includes installation hardware.

    Material

    • 18-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 15-3/4", Height 7-5/8", Width 17-1/2"

    Technical specification
    • Unique ref.kohler-K-3331
    • Product familySinks
    • Product groupUndertone®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit