Publish your products
K-33526-ASB Helst™ 36" bathroom vanity set
Kohler

K-33526-ASB Helst™ 36" bathroom vanity set

Helst plays it subtle by combining clean lines, tasteful shiplap-style stacked drawers and door-front panels with minimalist hardware. This version of the modern vanity collection also features standard legs for more concealed cabinet space. Personalize your bathroom furniture with choice of cabinet color—cabinet, countertop, sink, legs, and brushed nickel hardware included and ready for DIY-installation. Additional hardware finishes are available (sold separately).

Features 
  • Set includes cabinet, precut quartz vanity top, sink, legs, and hardware in standard finish.
  • Two full-extension 12¾" (325 mm) drawers with soft-close side-mount slides.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • 18" (457 mm) cabinet interior provides ample storage space.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33529 upgraded hardware finishes, K-25816 quartz backsplash, and K-25819 quartz side splash (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33526-ASB
  • Product familyFurniture
  • Product groupHelst™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)35.81
  • Width (inches)36.12
  • Depth (inches)18
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit