Publish your products
K-33542 Hearthaven™ cabinet knob
Kohler

K-33542 Hearthaven™ cabinet knob

At Kohler, we design our products to give you the right mix of functionality and style to bring comfort to your daily routines. The Hearthaven cabinet knob elegantly accessorizes bathroom furniture with sleek simplicity. This expanded selection of hardware finishes is available to help you customize your bathroom design and coordinate with other bathroom accents.

Features

  • Coordinates with Hearthaven cabinets to complete your bathroom.

Material

  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware and template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-33542
    • Product familyAccessories
    • Product groupHearthaven™
    • TypeObject (single object)
    • Date of publishing2021-11-29
    • Edition number1
    • Height (inches)1.12
    • Width (inches)1.12
    • Depth (inches)1.18
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit