Publish your products
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
Castia™ by Studio McGee 24" towel bar
    Kohler

    Castia™ by Studio McGee 24" towel bar

    Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the bathroom accessories showcase stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

    Features

    • Designed in collaboration with Studio McGee
    • 24" (610 mm) bar
    • Coordinates with other products in the Castia collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Installation hardware and template included

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-35926
    • Product familyTowel Bars
    • Product groupCastia™
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (inches)2.5
    • Width (inches)3.27
    • Depth (inches)26.46
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit