Publish your products
K-3619-RA Cimarron® Comfort Height® One-piece elongated 1.28 gpf chair height toilet with right-hand trip lever, and Quiet-Close™ seat
Kohler

K-3619-RA Cimarron® Comfort Height® One-piece elongated 1.28 gpf chair height toilet with right-hand trip lever, and Quiet-Close™ seat

With its versatile, fresh design, the Cimarron toilet matches a range of contemporary and classic decors. This one-piece toilet features a convenient chair-like height and elongated bowl for comfortable use, as well as a concealed trapway for sleek looks and simple cleaning. A 1.28-gallon flush provides significant water savings of up to 16,500 gallons per year, compared to a 3.5-gallon toilet, without sacrificing performance. This toilet features innovative AquaPiston technology, a patented flush engine that delivers a fast, powerful, and virtually plug-free flush.

FEATURES

  • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
  • Elongated bowl offers added room and comfort.
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
  • 1.28 gallons per flush (gpf).
  • Concealed trapway and Clean Caps® facilitate easier cleaning and enhanced design.
  • Right-hand Polished Chrome trip lever included.
  • Includes Reveal® Quiet-Close™ with Grip-Tight seat.
  • Coordinates with other products in the Cimarron collection.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
  • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
  • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
  • Light-touch canister flush requires a lower actuation force than a flapper.

Installation

  • Standard 12-inch rough-in.
  • Supply line not included.

Water Conservation & Rebates

  • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
  • Eligible for consumer rebates in some municipalities.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Get in contact with Kohler

Specification
  • Product Dimensions

    L 29-5/8", H 28-5/8"W 19"

Technical specification
  • Unique ref.kohler-K-3619-RA
  • Product familyToilets
  • Product groupCimarron®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit