Publish your products
K-3639 Archer® one-piece elongated 1.28 gpf toilet
Kohler

K-3639 Archer® one-piece elongated 1.28 gpf toilet

As part of the Archer Suite of products, this toilet offers exceptional performance, seamless one-piece design and superior water savings with a 1.28-gallon flush.

  • 29" x 17-3/4" x 26-1/4"
  • 12" rough-in
  • Class Five® Flushing Technology
  • Includes Cachet® Quiet-Close™ toilet seat with Quick-Release™ functionality
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
  • WaterSense labeled toilets use at least 20% less water than standard 1.6-gallon toilets

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3639
  • Product familyWater Operated Water Closets
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit