Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/6453f793-8440-4888-a79a-81712bba7545
Home
Categories
Sanitary
Toilets
K-3811 Santa Rosa™ Comfort Height® One-piece compact elongated 1.6 gpf chair height toilet with slow-close seat
Available in United States
Kohler
Follow
K-3811 Santa Rosa™ Comfort Height® One-piece compact elongated 1.6 gpf chair height toilet with slow-close seat
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-k-3811
Product family
Water Operated Water Closets
Product group
Santa Rosa™
Type
Object (single object)
Date of publishing
2014-10-03
Edition number
1
Links
Links
Product url
http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=3811
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
K-5265-1 Veer® 21" pedestal bathroom sink with single faucet hole
4.5
(
12
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download