Publish your products
K-3891 Staccato™ 31-5/8" x 19-9/16" x 8-3/8" Undermount double-bowl extra-large/medium kitchen sink
Kohler

K-3891 Staccato™ 31-5/8" x 19-9/16" x 8-3/8" Undermount double-bowl extra-large/medium kitchen sink

The unique curved rim design of our Staccato sink freshens up this traditional double-basin arrangement. Generous offset basins are crafted of 18-gauge stainless steel to achieve a striking, long-lasting finish. You'll appreciate the quiet performance thanks to our exclusive sound-absorption system, SilentShield(R), which reduces disposal noise and vibration from dishes and running water.

  • 31-5/8" L x 19-9/16" W
  • Basin depth: 8"
  • Undercounter installation
  • Constructed of 18-gauge stainless steel

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3891
  • Product familySinks/Lavatories
  • Product groupStaccato™
  • TypeObject (single object)
  • Date of publishing2011-06-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit