Publish your products
K-3894-4 Vault™ 25" x 22" x 6-5/16" single bowl dual-mount kitchen sink with 4 faucet holes
K-3894-4 Vault™ 25" x 22" x 6-5/16" single bowl dual-mount kitchen sink with 4 faucet holes
    Kohler

    K-3894-4 Vault™ 25" x 22" x 6-5/16" single bowl dual-mount kitchen sink with 4 faucet holes

    Designed for ergonomics and accessibility, this ADA-compliant Vault sink is handcrafted from durable stainless steel with bold, modern lines that bring contemporary style to your kitchen. Tightly angled corners maximize basin space, and the rear drain creates additional workspace and storage capacity underneath. An engineered sound-absorption system significantly reduces disposal and dishwashing noise for a quieter kitchen environment. This dual-mount sink gives you the option of top- or under-mount installation. When installed in a top-mount application, Vault's ultra-flat, 1.25-mm-thick rim makes it easy to wipe from the counter directly into the sink.

    FEATURES

    • 27-inch minimum base cabinet width.
    • Single bowl.
    • 6-inch depth.
    • Three faucet holes with one accessory hole to the right.
    • Rear drain increases workspace in the sink and storage space underneath.
    • SilentShield® sound-absorption technology offers quieter performance.
    • For under-mount installation, countertop thickness cannot be greater than 1 inch (25 mm) for ADA compliance.
    • Includes installation hardware.

    Material

    • Handcrafted from 18-gauge stainless steel.

    Installation

    • Top-mount or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3894-4
    • Product familyKitchen Sink
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)6.31
    • Width (inches)25
    • Depth (inches)22
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 DescriptionKitchen sinks
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit