This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Adair® Comfort Height® one-piece elongated 1.28 gpf toilet with AquaPiston® flushing technology and right-hand trip lever

Unique ref.: kohler-K-3946-RA
Brand: Kohler
Product family: Toilets
Product group: Adair®
Date of publishing: 2019-05-06
Edition number: 1
Type: Object (single object)
Download (2)

An excellent value, the Adair toilet features a striking organic design inspired by the windswept rock formations of Sedona, Arizona. A slim tank and pared-down oval forms make this compact, high-efficiency toilet perfect for smaller spaces. A 1.28-gallon flush provides significant water savings of up to 16,500 gallons per year, compared to a 3.5-gallon toilet, without sacrificing performance.

FEATURES

  • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
  • Elongated bowl offers added room and comfort.
  • 1.28 gallons per flush (gpf).
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
  • 2-1/8-inch glazed trapway.
  • Standard right-hand Polished Chrome trip lever included.
  • Cachet® Quiet Close™ seat with Grip-Tight allows seat to close quietly and quickly unlatch from the toilet for easy removal and convenient cleaning.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
  • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
  • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
  • Light-touch canister flush requires a lower actuation force than a flapper.

Installation

  • Standard 12-inch rough-in.
  • Supply line not included.

Water Conservation & Rebates

  • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
  • Eligible for consumer rebates in some municipalities.
  • This product meets water savings requirements for Colorado SB 14-103.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Product Dimensions

L 28-9/16", H 28-7/16", W 15-5/16"


Material main: Other
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Toilets
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Colour White ; Biscuit ; Almond
Height 28.4375 in
Length 28.5625 in
Mounting Floor
Water Use per Flush 1.28 gpf
Width 15.3125 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 28.5625 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White ; Biscuit ; Almond

BIMobject®