Publish your products
K-520T70-5AEA Triton® Bowe® Shelf-back sink faucet
Kohler

K-520T70-5AEA Triton® Bowe® Shelf-back sink faucet

With a practical design and solid brass construction, Triton Bowe faucets are an exceptional value. This competitively priced Triton Bowe shelf-back sink faucet features two wristblade lever handles in Polished Chrome.

FEATURES

  • 5-1/2 (140 mm) centers.
  • Swivel/rigid gooseneck spout.
  • 5-5/16" (135 mm) spout reach.
  • 1/4-turn full brass ceramic valve.
  • 2.0 gpm (7.6 lpm) maximum flow rate at 60 psi (4.14 bar).
  • Vandal-resistant aerator.
  • 4-1/16" vandal-proof metal wristblade lever handles.
  • Includes grid drain and tailpiece.
  • Note: This product cannot be shipped to California.

Material

  • Solid brass construction with thick chrome plating for rough commercial applications.

Installation

  • Includes yoke for shelf-back installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-520T70-5AEA
  • Product familyFaucets
  • Product groupTriton® Bowe®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)7.43
  • Width (inches)5.5
  • Depth (inches)5.31
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit