Publish your products
K-527-E DTV Prompt® digital shower interface with eco-mode diverter
K-527-E DTV Prompt® digital shower interface with eco-mode diverter
K-527-E DTV Prompt® digital shower interface with eco-mode diverter
    Kohler

    K-527-E DTV Prompt® digital shower interface with eco-mode diverter

    Featuring an integrated diverter that meets CalGreen requirements for eco-friendly operation, this DTV Prompt digital interface allows you to customize your showering experience. A clean and modern design includes a generously sized, easy-to-read LCD display with intuitive touch-button controls for quick selection of spray patterns and water temperature. To help save water, this interface offers a water-conserving warm-up mode, a pause function that halts water flow for up to two minutes and an innovative option to set the shower duration to save time and water. This interface is simple to use and allows the water temperature to be preset, making it a safe option for kids.

    FEATURES

    • Digitally controlled.
    • High-temperature limit setting for added safety.
    • One-touch control of two valve outlets.
    • Interface includes a 20 ft (6.1 m) cable.
    • Low profile design.
    • Selectable water-saving functionality.
    • Selectable Fahrenheit or Celsius.
    • Eco-Mode diverter with only one outlet selectable at any time.
    • Easy-to-use LCD display and raised, one-touch buttons.
    • Integrated diverter lets you toggle between two water outlets.
    • Digital thermostatic valve ensures safe and accurate temperature control.
    • Warm-up mode reaches set temperature and then pauses until you're ready.
    • Pause function stops water flow for up to two minutes.
    • Countdown mode allows you to set shower duration to save and manage time and water use.
    • Includes prewired plug-and-play electrical connections.

    Installation

    • Mounts on finished wall surface.
    • Ideal for new installation or retrofit to existing shower.
    • Install valve up to 20 feet away from the interface with cable supplied. Distance can be extended with a standard RJ-11 phone extension cord.
    • Required K-527-PM digital thermostatic valve.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-527-E
    • Product familyAccessories
    • Product groupDTV Prompt®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)7.75
    • Width (inches)2.68
    • Depth (inches)0.75
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit