Publish your products
K-558 DTV Prompt® Three-outlet digital interface
K-558 DTV Prompt® Three-outlet digital interface
K-558 DTV Prompt® Three-outlet digital interface
    Kohler

    K-558 DTV Prompt® Three-outlet digital interface

    The easy-to-use DTV Prompt digital shower system puts total control of your shower experience at your fingertips. The K-558 DTV Prompt interface features a large, easy-to-read display and intuitive push button control system, operating up to three different outlets. Digital thermostatic valve technology guarantees accurate, safe temperature control. Clean and modern, the interface is available in four finish options to complement a wide range of decors

    FEATURES

    • Low profile design with easy clean water resistant casing.
    • Large, easy to read LCD display displays time and temperature.
    • Raised one touch buttons for simple and intuitive system control.
    • Provides independent control of up to three outlets.
    • Suitable for multi outlet shower or bath/shower applications.
    • Second interface can be added to each system for alternate locations and applications.
    • Adjustable default and high limit temperature settings.
    • System warm up and pause feature.
    • Duration/countdown timer feature.

    Material

    • Premium material construction for durability and reliability.

    Installation

    • Surface mount installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-558
    • Product familyAccessories
    • Product groupDTV Prompt®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)7.75
    • Width (inches)2.5
    • Depth (inches)0.75
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit