Publish your products
K-596 Simplice® single-hole or three-hole kitchen sink faucet with 16-5/8" pull-down spout, DockNetik(R) magnetic docking system, and a 3-function sprayhead featuring Sweep(R) spray
K-596 Simplice® single-hole or three-hole kitchen sink faucet with 16-5/8" pull-down spout, DockNetik(R) magnetic docking system, and a 3-function sprayhead featuring Sweep(R) spray
K-596 Simplice® single-hole or three-hole kitchen sink faucet with 16-5/8" pull-down spout, DockNetik(R) magnetic docking system, and a 3-function sprayhead featuring Sweep(R) spray
    Kohler

    K-596 Simplice® single-hole or three-hole kitchen sink faucet with 16-5/8" pull-down spout, DockNetik(R) magnetic docking system, and a 3-function sprayhead featuring Sweep(R) spray

    An innovative fit for a variety of kitchens and tasks, this Simplice kitchen faucet combines an elegant, universal design with exceptional ergonomics and functionality. The high-arch swing spout rotates 360 degrees, while the smoothly maneuvering sprayhead pulls down into the sink for up-close tasks, or out of the sink to fill pots. Sculpted buttons on the sprayhead ensure simple operation even with wet, soapy hands. Sweep spray creates a wide, forceful blade of water for superior cleaning. Kohler's new docking system, DockNetik, secures the pull-down sprayhead to the spout using magnetic force.

    FEATURES

    • Single handle is simple to use and makes adjusting water temperature easy.
    • High-arch gooseneck spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • Three-function pull-down sprayhead with touch-control allows you to switch from stream to Sweep spray to pause.
    • Sweep spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
    • DockNetik, a magnetic docking system located within the spout, smoothly glides and securely locks the sprayhead into place.
    • ProMotion® technology's light, quiet nylon hose and ball joint make the pull-down sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.8 gpm (gallons per minute) maximum flow rate at 60 psi.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole or three-hole installation (escutcheon included).
    • Flexible supply lines and installation ring simplify installation.

    Water Conservation & Rebates

    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-596
    • Product familyMixing Faucets
    • Product groupSimplice®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)16.63
    • Width (inches)10.5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit