Publish your products
K-6228-C12 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Black tube
Kohler

K-6228-C12 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Black tube

A sleek hybrid of functionality and contemporary design, the Karbon kitchen sink faucet delivers water exactly where you want it. Its black tube design features three articulating pivot points for total range of motion: extend the faucet fully to fill large pots, lower it into the sink for food preparation and cleanup, or fold it out of the way when not in use. An in-the-deck joystick valve gives you precise control of water temperature and flow.


FEATURES

  • Unique articulated-joint design directs water to any angle and folds out of the way when not in use.
  • Integral sprayhead provides laminar flow or ring spray at the touch of a button.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Single joystick lever handle is simple to use and makes adjusting water temperature easy.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal and carbon fiber construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-Mount installation.
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-6228-C12
  • Product familyFaucets
  • Product groupKarbon®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)2.63
  • Width (inches)6
  • Depth (inches)13.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit