Publish your products
K-6714 Bannon™ 22-1/4" x 18-1/4" x 23” wall-mount service sink
Kohler

K-6714 Bannon™ 22-1/4" x 18-1/4" x 23” wall-mount service sink

Bannon™

Bring functionality and classic KOHLER styling to your workspace with the Bannon service sink. This deep, single-basin sink is constructed of KOHLER Cast Iron for years of reliable performance, and includes a rim guard for added durability. This model features a two-hole drilling on the backsplash for faucets with 8" centers.

Features:
  • 22-1/4"L x 18-1/4"W
  • Back drilled on 8" centers
  • Constructed KOHLER® Cast Iron
  • Includes rim guard for added durability
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards two times


Parts, Service & Support:
  • Service Sink Parts Interactive Diagram
  • Care & Cleaning Tips
  • Warranty Information


Have a question or concern about this product? If you don't find your answer, we're always here to help.

Call 1-800-4KOHLER (1-800-456-4537) or send us a question or request.

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-6714
  • Product familySinks
  • Product groupBannon™
  • TypeObject (single object)
  • Date of publishing2013-05-17
  • Edition number1
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit