Publish your products
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
K-72419 Awaken® G110 2.0 gpm multifunction showerhead
    Kohler

    K-72419 Awaken® G110 2.0 gpm multifunction showerhead

    The Awaken showerhead brings KOHLER quality, design, and performance to your bath. Advanced spray performance delivers three distinct sprays - wide coverage, intense drenching, or targeted - while an ergonomically designed thumb tab smoothly transitions between sprays with a quick touch. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.

    FEATURES

    • Awaken G-Series showerhead features a contemporary design.
    • Advanced spray engine provides three alternate experiences: wide coverage, intense drenching, and targeted spray.
    • Wide coverage spray produces an encompassing spray for everyday use.
    • Intense drenching spray delivers a forceful spray ideal for rinsing soap from hair.
    • Targeted spray is a focused stream for targeting sore muscles or use as a utility spray.
    • Simple thumb tab allows for a smooth transition between sprays.
    • Spray nozzles cover full area of sprayhead.
    • MasterClean™ sprayface is easy to clean.
    • 2.0 gpm (gallons per minute) showerhead flow rate.
    • 1/2-inch NPT connection.
    • Showerarm and flange not included.

    Material

    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Wall-mount

    Water Conservation & Rebates

    • WaterSense®-labeled 2.0-gpm showerheads use up to 20 percent less water than standard 2.5-gpm showerheads while still meeting strict performance guidelines.
    • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.
    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-72419
    • Product familyBath/Shower Units
    • Product groupAwaken®
    • TypeObject (single object)
    • Date of publishing2018-05-28
    • Edition number1
    • Height (mm)4.31
    • Width (mm)4.31
    • Depth (mm)2.88
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit