Publish your products
K-730T70-4AR Triton® Bowe® Cannock™ 12 gpm service sink faucet with 3-11/16" gooseneck spout and lever handles
Kohler

K-730T70-4AR Triton® Bowe® Cannock™ 12 gpm service sink faucet with 3-11/16" gooseneck spout and lever handles

Defined by a sleek, contemporary curved profile, Triton Bowe faucets deliver solid brass construction at an exceptional value. This Triton Bowe Cannock service sink faucet features vertical wall-mounted installation, two lever handles with red/blue indexing, and a gooseneck spout with rosespray.

Features

  • Two-handle gooseneck bathroom sink faucet.
  • 3-11/16" (94 mm) gooseneck spout with rosespray.
  • 7-5/16" (186 mm) wall-to-spout outlet.
  • 12 gpm (gallons per minute) maximum flow rate.
  • Lever handles with red/blue indexing (ADA compliant with correct installation).
  • Less drain.
  • Adjustable flanges.
  • External NPT connections.

Material

  • Brass construction.

Installation

  • Pairs with the Brockway wall-mounted wash sink.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-730T70-4AR
  • Product familyFaucets
  • Product groupTriton® Bowe®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)11.12
  • Width (inches)7.37
  • Depth (inches)7.31
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit