Publish your products
K-7404-KN Triton® 0.5 gpm centerset commercial bathroom sink base faucet, requires handles, drain not included
Kohler

K-7404-KN Triton® 0.5 gpm centerset commercial bathroom sink base faucet, requires handles, drain not included

With practical design, solid brass construction and a water-saving 0.5-gpm (gallons per minute) flow rate, this Triton faucet is an exceptional value. Competitively priced Triton faucets feature washerless ceramic valving, a durable Polished Chrome finish and vandal-resistant index buttons. The two-handle centerset faucet offers a variety of handle style options to coordinate with your decor.

Features

  • Quarter-turn washerless ceramic disc valves.
  • 4" (102 mm) spout reach.
  • Vandal-resistant aerator.
  • Variety of handle style options.
  • 0.5 gpm (1.9 lpm) maximum flow rate at 60 psi (4.14 bar).
  • Less drain.

Material

  • Brass construction.
  • Brass valve bodies.

Installation 

  • For 4" (102 mm) centers.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7404-KN
  • Product familyFaucets
  • Product groupTriton®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)2.62
  • Width (inches)4
  • Depth (inches)4
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit