Publish your products
K-7505 Purist® single-hole kitchen sink faucet with 8" pull-out spout
K-7505 Purist® single-hole kitchen sink faucet with 8" pull-out spout
K-7505 Purist® single-hole kitchen sink faucet with 8" pull-out spout
    Kohler

    K-7505 Purist® single-hole kitchen sink faucet with 8" pull-out spout

    Designed to accommodate extra-thick counters, this Purist kitchen faucet combines minimalist style and simple-to-use features. Featuring a single lever handle, the high-arch swing spout includes a pull-out sprayhead with two flow options and pause function to make kitchen tasks easier.

    Features

    • Three-function pull-out sprayhead with touch-control allows you to switch between spray, laminar flow, and pause.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • High-arch gooseneck spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • For single-hole installation.
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-7505
    • Product familyFaucets
    • Product groupPurist®
    • TypeObject (single object)
    • Date of publishing2011-08-09
    • Edition number1
    • Height (inches)11.37
    • Width (inches)2
    • Depth (inches)8
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit